Traffic technology procedures are the real intelligence of traffic control systems. SITRAFFIC Motion allows for network-related traffic optimization, and a resulting reduction in waiting time, optimization of travel time, and identification and breakup of traffic jams. At the same time, framework signal plans are automatically updated, and "green waves" are calculated and updated as well.
Incident management means distinguishing very clearly between normal traffic" and traffic disturbances, so called incidents, even at times when congestion or slow traffic in particular areas is part of the normal traffic pattern. This is made possible by special and individually-tailored algorithms that use fuzzy logic to intelligently link information from different detection systems
In order for intelligent traffic regulation systems to fulfill their requirements dependably, meticulous planning, project management, and controlling of traffic functions as well as high-quality analyses of traffic processes are required. To provide this high level of functionality, it is necessary to continuously and automatically monitor the operability of certain system components and generate notifications in case of deviations from the norm. This monitoring of operability is an important application of SITRAFFIC Q2.
Siemens offers solutions for predicting and defining traffic conditions, forecasting future traffic densities, calculating and predicting travel times, and generating complete traffic reports.
With expert employees and many years of experience, Siemens and its customers are together paving the
way today for the traffic of tomorrow. SITRAFFIC
engineering by Siemens is the ideal partner for the project phase.
Planning and project development encompass all major areas of road traffic technology: