Vectron DE: A perfect addition to the portfolio

Having received orders for or having already delivered about 550 locomotives, Siemens is the market leader for diesel-electric three-phase AC locomotives in Europe. To date, more than 200 Eurorunner locomotives have been ordered by or have been already delivered to 15 customers. In addition, SNCF and other customers have placed orders for more than 350 locomotives, the electrical concept and equipment of which are based on the Eurorunner. The Vectron DE incorporates the proven technologies used in these locomotives and combines them with future-oriented strategies and innovations.

A trendsetter when it comes to emissions

The Vectron DE is an all-round environmentally friendly locomotive, thanks to features such as the diesel engine certified under EU97/IIIB, the low noise emissions and its energy-saving design.

Flexible, future-proof, easy to service

Besides being extraordinarily environmentally friendly, the Vectron DE is also extremely flexible and maintenance-friendly. The Vectron DE is equally well suited for use in freight and regional passenger traffic, with the possibility of a subsequent conversion to the other variant.