Viaggio Comfort – Premium Passenger Coach

The flexible interior offers comfort at the highest level. Closed, extra-wide, pressure-sealed gangways between cars add to the pleasant and relaxing ambiance. Comfortably wide entrance doors facilitate entry and exit. Thanks to the Viaggio Comfort’s ultra-quiet operation, state-of-the-art airconditioning system and comfortable seats, passengers enjoy maximum travel comfort.

The Viaggio Comfort is also fully equipped to accommodate passengers with limited mobility and thus guarantees that everyone has a relaxing ride. The multitalented Viaggio Comfort allows passengers to relax, work or enjoy the entertainment program as desired.

Efficient and cost-effective

With its extremely easy maintenance, maximum availability and reliability, the Viaggio Comfort sets new standards. State-of-the-art technologies for reducing energy consumption contribute to the cost efficiency of the Viaggio Comfort.

International and flexible

The Viaggio Comfort is multisystem-capable and thus suitable for cross-border operation.

In addition, the Viaggio Comfort can be quickly and easily scaled according to need, route or season. With this multitalent the approval procedure becomes easier.