Desiro ML

Designed for a maximum speed of 160 km/h, the Desiro ML is well-equipped to assure a high performance level in operation. Depending on the needs, various train configurations, types of traction, and equipment can be provided. Depending on the transport capacity, intermediate cars can be added or removed. Moreover, the Desiro ML offers a variable, low-floor seating area as well as spacious entrances and intercar gangways, an attractive, innovative interior design and the highest level of travel comfort. High availability, flexibility and energy efficiency provide a solid basis for long-term efficiency in operation and investment security. By combining state-of-the-art technologies, tried-and tested engineering and compliance with current standards (e.g. EN, TSI) the Desiro ML meets present and future needs of passenger transport.

Desiro ML AM08, Belgien for Belgian Railways NMBS / SNCB

Siemens  has received an order from the Belgian rail operator Société Nationale de Chemins de Fer Belge (SNCB) to supply 305 multiple-unit trains to be used in Belgium’s regional rail service.

The trains will be manufactured at the Siemens plant in Krefeld-Uerdingen in Germany and are scheduled for delivery in the period from 2011 to 2016.

Desiro ML Mittelrheinbahn

The Desiro ML Mittelrheinbahn is designed as a 3-car unit. With an availability of over 99% it is in commercial service since December 2008. The arrangement of the large components on the roof results in more usable interior space. Thanks to its low-floor entrances of 800 mm, the trains permit easy boarding for passengers, for families with baby carriages and for passengers in wheelchairs. Spacious entrance vestibules with 1,300-mm-wide access doors and optional wider intercar gangways also allow fast and safe passenger boarding and exiting.

Desiro ML ÖBB cityjet

The Austrian State Railways (ÖBB) called up the first 100 regional Desiro ML-type trainsets from a master agreement with Siemens.

30 trains are destined for service with the S-Bahn (urban mass transit) in the Austrian capital Vienna and Lower Austria, and 70 for regional rail services in Upper Austria and in Styria. ÖBB will operate the Desiro ML under the name "cityjet".

The Desiro ML ÖBB is designed as a 3-car unit. The S-Bahn trains feature 244 seats, while the regional trainsets boast 259 seats. The Desiro trains can attain a top speed of 160 kilometers per hour. Convenient low-floor entrances guarantee obstacle-free access (without ramps) including for wheelchair users and families with strollers or baby carriages. The floor height is 600 mm. The S-Bahn vehicles feature six doors on each side, the regional trains, four.