Viaggio
A comfortable ride is good – but a comfortable and economical ride is better. This maxim is confirmed by our passenger train coaches, with their ongoing low energy and maintenance costs, simple installation and maintenance, and high degree of adaptability to prevailing traffic volumes. Viaggio’s standardized concept means that our customers’ every requirement can be successfully fulfilled. This passenger train offers you the flexibility you need for economical operation in modern main-line traffic, with a range of products that includes everything from individual coaches to system solutions complete with locomotives.
Viaggio Twin – double-deck passenger coaches
Double decks yield maximum performance. Double-deck passenger coaches are an economical solution for many applications in modern rail traffic. They are the essential link between commuter and intercity traffic that ensures a seamless traffic system. The Viaggio Twin is an attractive passenger train solution for suburban and interregional traffic, featuring optimal passenger capacity for high-performance connections, short train lengths, and high-quality interior fixtures. And in addition, our world-famous bogies ensure a comfortable ride.
Wide, convenient entrances ensure your passengers' satisfaction, while integrated deformation zones also guarantee their safety. Also, thanks to its modular concept, specific customer requirements can be implemented quickly and economically. Siemens’ advanced technology meets each operational demand, offering maximum reliability and enabling fast preventive and corrective maintenance.
Viaggio Light – low-floor passenger coaches
Viaggio Light is a low-floor coach that is not restricted to regional services. In the pressure-proof version, it also affords a high level of comfort when traveling at speeds up to 200 km/h. Its entrance height can be adapted to 350 to 1000 mm-high platforms. The low-floor interior varies from 600 to 1,000 mm, depending on the customer’s requirement.
More Viaggio highlights:
High-quality and stylish interior fixtures
Tried and tested Siemens bogies for a comfortable ride
Compliance with all new standards
Modularity as the basis for quickly and economically meeting many different customer requirements
Advanced modern technology for maximum reliability and fast preventive and corrective maintenance
Integrated deformation zones for passenger protection