Axle counter systems

Track vacancy detection systems detect and signal whether line sections are clear or occupied, thereby creating the information basis for controlled track occupancy and safe railway operation.

Clearguard ACM 200

The Clearguard ACM 200 axle counting system is a smart track vacancy detection system for cost-effective operations. It is made up of maintenance-free Clearguard ACM 200 modules, which are programmed via an ID plug and combined with an Ethernet bus and proven ZP D 43 wheel detection equipment into a fail-safe axle counting system. Clearguard ACM 100 and Clearguard ACM 200 can be connected communication-compatibly via Ethernet and thus combined flexibly. This modular, compact system can be connected to both relay and electronic interlockings and complies with the latest compatibility requirements.