Tools


MobilityMobility

Contact
Close Contact layer

Siemens AG, Sector Infrastructure & Cities

Division Mobility and Logistics

Otto-Hahn-Ring 6
D-81739 M�nchen

Telephone: +49 (89) 636 00

contact.mobility@siemens.com

Division Rail Systems

Nonnendammallee 101
D-13629 Berlin

Telephone: +49 (30) 386 0

siemensrailsystemscontact.ic@siemens.com

Division Smart Grid Rail Electrification

Mozartstr. 33b
D-91052 Erlangen

Telephone: +49 (30) 386 0

electrification.mobility@siemens.com


References
Close References layer
Reference Database

Reference database

Explore our Reference Database that allows you to perform quick and detailed searches for references. You can select various search criteria and combine them together.

Visit our Database

Integrated power control systems

SCADA systems provide a quick overview of the current operating status and ensure a smooth, secure and economic operation. Siemens RailSCADA systems are integrated systems with a high degree of flexibility, availability and comfort thus helping railway operators to reduce costs and increase efficiency.

Vicos RSC – Modern power control system

The modern power control system Vicos RSC is an integrated RailSCADA system which combines many different SCADA (Supervisory Control and Data Acquisition) applications into a single control and monitoring system. This is possible thanks to interfaces to all kinds of railway infrastructure systems. Thus tasks such as the energy supply can be managed efficiently. In addition, the power control system’s modular design allows for easy alignment with individual client requirements.

Vicos RSC analyzes data in real time, provides analyses of historical data and automatically responds to system events and alarm conditions. Comprehensive control and monitoring functions are provided to facilitate straightforward and effective operation.