Avenio Family

Close share layer

Share this Page on...

Avenio Product Family

Our modular Avenio product familiy in 100percent low-floor technology covers all major applications in existing tramway networks or new projects. The product family is represented by our single-articulated tram Avenio and our multi-articulated tram Avenio M. Both offer various track widths and vehicle lengths to flexibly match individual customer requirements.

Our trams: Single- or multi-articulated, whatever fits best

Avenio - Basic technical data:


  • Single-articulation design: Modules of approx. 9 m length,
    each supported by one central bogie

  • Vehicle length: 2 – 8 modules (18 m – 72 m)

  • Vehicle width: 2.3 m, 2.4 m, 2.65 m

  • Entrance / Floor height: 300 / 350 mm (435 mm)

  • Car body material: Steel, welded

  • Gauge: 1435 mm

  • Max. axle load: 10.5 t

  • Max. speed: 80 km/h



Avenio M - Basic technical data:


  • Multi-articulation design: Short bogie modules connected by hinged intermediate sections

  • Vehicle length: 3 / 5 / 7 modules (21 m – 43 m)

  • Vehicle width: 2.3 m, 2.4 m, 2.65 m

  • Entrance / Floor height: 300 mm (360 mm)

  • Car body material: Aluminum, welded

  • Gauge: 1000 mm, 1435 mm

  • Max. axle load: 12.5 t

  • Max. speed: 70 km/h