Siemens
Global Web Site
Sitemap | Contact
Siemens Industry USA Mobility home
Home  |  Services & Solutions  |  Products  |  Press  |  Jobs & Careers  |  About Us
Vehicles
Infrastructure
Interlocking
Sicas S7
Distributed Architecture
Modular Programming
Remote Capabilities
Modern Hardware
Contact
Modern Hardware
A platform for 2010

The Sicas S7 system is based on modern hardware. Analogous modules are approximately 1/3 the size of other wayside control platforms. There is no cardfile or motherboard - the modules are maintained completely from the front - and the system is wall-mountable. Because no rear access is necessary and the modern hardware takes up very little space, the space requirements in signalling rooms and bungalows is significantly reduced.

Modular, Hot-Swappable, Graceful Degradation

The Sicas S7 system is also modular and scalable. The system can be expanded or reduced based on sitespecific requirements. Two CPU sizes are available. I/O modules fit in the palm of your hand and can be added as necessary. The boards are also hotswappable – boards can be removed and replaced without disturbing wiring and without shutting down the system. The system also degrades gracefully – single point or board failures do not shut down the system.