|
The Sicas S7 system has the ability to host a website directly in the local control panel and communicate over TCP/IP. This functionality allows for the remote monitoring of the location from any authorized computer with access to the network. Hardware Status, Event Recorder, Configuration Management Data, Diagnostic Information - all available from your desktop. The next time you get a call regarding a control point you can open Internet Explorer and diagnose the problem before driving to the site. Additionally, remote access to the Sicas S7 system is also possible over modem communication. By dialing into the system remote diagnosis and maintenance can be performed without having to be physically present. Remote testing and reporting can be easily developed according to individual rail operators specifications.
|