gornergrat zermatt

Controlguide Iltis N - as a Service

The most efficient Iltis solution for increasing requirements

Controlguide always up to date

As a rail operator, Controlguide Iltis N - as a Service allows you to obtain Iltis functionality in the form of a flexible service. While your focus lies on rail operation, Siemens Mobility keeps your operation and control system up to date and takes care of the cell hardware and all software releases, while ensuring compliance with statutory IT security requirements through the provision of IT security updates.

Benefits of Controlguide Iltis N - as a Service

IT-Security

With digitalization of the railway and the increased system networking associated with this, IT security is coming under increasing scrutiny. To meet the stricter security requirements, public authorities are demanding a high level of protection against external tampering. Among other aspects, this includes regular updates for Iltis computers. Iltis N - as a Service ensures that your operation and control system infrastructure always complies with the latest IT security standards.

Investment protection

With Controlguide Iltis N - as a Service, there is no need for any local cell servers. Siemens Mobility is responsible for the operation and entire management of the Iltis hardware (cell servers). Meanwhile, you can continue to adapt the workstation hardware setup to suit your individual requirements. Future Iltis software releases are installed at no additional cost.

Always up to date

Siemens Mobility ensures that your control equipment is up to date at all times. Our specialists likewise ensure obsolescence management for you on request, as well as maintenance and monitoring of cell servers.

Controlguide Iltis N vs. Controlguide Iltis N - as a Service

Frequently Asked Questions

Iltis N - as a Service at Bernese Oberland Railway (BOB)

The Controlguide Iltis N has been in successful use at the Bernese Oberland Railway (BOB) since 2008. In April 2019, BOB migrated to the Controlguide Iltis N - as a Service. The Iltis workstations are still in the control center in Wilderswil. Only the heart of the system – the computers – are located in Swiss data centers. Updates and faults are carried out, respectively rectified immediately from there.

Gornergrat Railway (GGB)

Cost-effective operation with a high level of invest-ment protection. Controlguide Iltis N - as a Service has been deployed successfully on Gornergrat Railway (GGB) since 2016.