How to Digitalize Rail Infrastructure in Sweden
Missed the live session? Watch the full webinar on-demand now!
One Signaling Data Center for countries and cities
No matter if passenger or freight traffic, with the high demand for rail transport, Sweden's rail system is under pressure. Digitalizing rail infrastructure can provide a quantum leap and increase capacity without laying new tracks - delivering up to 30% more track capacity, up to 30% less energy consumption, and improved operational efficiency by up to 20%. Discover how leveraging the benefits of digitalization can make investments future-proof, drive connectivity, standardization, and ensure the highest safety and cybersecurity with a data center for mainline transportation. Register for our webinar to learn more about Signaling X, our integrated technology foundation, which allows for the seamless control and operation of signaling applications for countries and cities from one centralized Signaling Data Center powered by standard hardware.
What to expect
In the webinar, we will delve into the current challenges and possible future improvements of the Swedish railway network.
On the agenda of the webinar
- Welcome
- Signaling X and use cases from other countries
- How to adapt digital infrastructure technology to Sweden
Speakers
- Kristina Nyquist
Managing Director Siemens Mobility Sweden - Kai Schwarzkopf
Product Manager for Mainline Products @ DS3, Siemens Mobility