Seturo
Control your field assets – in real time, from anywhere

Control your field assets – in real time, from anywhere
Railway control has evolved continuously, and the next step is already underway. With increasing digitalization, operators can rethink how field assets are connected, controlled, and maintained. Modern, open, and secure architectures create new opportunities to simplify infrastructure, improve lifecycle efficiency, and turn operational data into valuable insights. This enables rail networks to become more flexible, resilient, and ready for decades of future operation.
The Railway of Things
Built on an open, IP-based architecture, Seturo connects signals, points, axle counters, input/output elements and other trackside assets with interlockings and central control systems through secure, EULYNX based standard communication – all in one field element controller.
This standardization not only enables simpler deployment but will form the foundation of the Railway of Things by transforming operational data into actionable insights, giving operators unprecedented visibility and control across their network.
Distributed intelligence at the trackside

Open and ready for the future
Seturo is built on open EULYNX-based interfaces that enable vendor-independent integration and simplify future network expansions. Its modular architecture allows the platform to adapt to evolving operational requirements while reducing dependencies on proprietary systems. Integrated cybersecurity management powered by Meru EOS ensures secure operation throughout the entire lifecycle.

Less complexity, more flexibility
By consolidating functionality in a compact platform, Seturo significantly reduces supporting infrastructure requirements. Less cabling, fewer trackside cabinets, and lower demand for dedicated buildings, power supply, and network equipment simplify installation and commissioning while reducing deployment effort.

Maximum Availability
Seturo is designed for resilient railway operation, is CENELEC SIL 4-certified and provides safe and reliable performance. Redundancy is managed at various levels. Furthermore, advanced remote patch management allows updates to be deployed with minimal operational impact. Integrated diagnostics enable rapid fault localization across all assets, reducing recovery times and supporting high system availability.

Element control simplified
Seturo brings a modern, software-oriented approach to railway field control. IP-based connectivity and a modular platform architecture simplify the integration and management of field assets, making infrastructure easier to operate, maintain, and evolve over time.