Rail Charging Converter
Powering the future of sustainable rail with Sitras RCC

Powering the future of sustainable rail with Sitras RCC
As railway systems transition to sustainable operations, a robust and efficient charging infrastructure for battery-powered trains becomes essential. The Sitras Rail Charging Converter (RCC) charges battery-powered trains and supplies reliable power to depots, test tracks, and lab settings. Our technology helps rail operators accelerate their shift to cleaner, electric traction.
Sitras RCC converts the local medium-voltage grid (three-phase) into a single-phase traction power supply, typically at 25 kV/50 Hz or 15 kV/16.7 Hz. With a rated power of 2.5 MVA, the system is scalable, allowing you to connect multiple converters in parallel to meet higher operational demands.
Key features of the Sitras Rail Charging Converter
- Space-saving design:
Its compact, high-performance design is optimized to charge rail vehicles efficiently, even in limited depot spaces. - High output capacity with scalable power:
The 2.5 MVA output can be expanded by combining multiple units, providing the capacity you need for growing operations. - Flexible voltage and frequency support:
Compatible with common traction voltages (15 kV and 25 kV) and frequencies (50 Hz, 60 Hz, and 16.7 Hz). - Versatile installation in containers or buildings:
Facilitates easy integration into your existing infrastructure or modular containerized setups. - Complete turnkey system for overhead line connection:
Includes transformers, filters, switchgear, and control systems for seamless connection to depot traction power systems. - Plug-and-play ready:
Enables fast installation and commissioning, reducing your depot downtime and installation costs.
Technical Performance & Quality

High voltage quality
achieved through shifted pulsing of semiconductors and optional filters, ensuring smooth and efficient operation.

3AC reactive power compensation
offering mains support according to U/Q characteristics, enhancing the overall efficiency of the system.

Symmetrical loading
of the 3AC network, regardless of the load on the 1AC side, provides balanced and stable power distribution.

No influence from 1AC to 3AC network
due to separation via DC link.

Comprehensive protection functions
for both the converter and the system, ensured by standard relays, safeguarding against potential issues.
Sitras RCC advantages for rail operators
The Sitras Rail Charging Converter is a powerful solution for the challenges of adopting battery-powered trains. It drastically cuts infrastructure costs by eliminating the need for expensive high-voltage substations and extensive overhead lines. By connecting directly to the local medium-voltage grid, the Sitras RCC can reduce investment costs by up to 40% compared to a fully electrified line, making electrification economically feasible for a wider range of routes.
With its compact, "plug-and-play" design, the system accelerates deployment and minimizes depot downtime. It also boosts operational efficiency by ensuring reliable, fast charging. Featuring advanced capabilities for grid performance and safety, the Sitras RCC provides a versatile and dependable power solution for your entire fleet.