Decentralized point operations
The ideal system for integrated marshaling operations. Featuring a modular and flexible configuration that can be adapted or extended at any time, Switchguard DPC – IntelliYard makes a decisive improvement to the control and monitoring of operational processes wherever trains are marshaled or handled.

The ideal system for integrated marshaling operations. Featuring a modular and flexible configuration that can be adapted or extended at any time, Switchguard DPC – IntelliYard makes a decisive improvement to the control and monitoring of operational processes wherever trains are marshaled or handled.
Next-generation solar-powered marshaling solutions
Innovative, modular – and key to improved operations
Switchguard DPC – IntelliYard uses innovative technology and a modular design to bring key benefits to your marshaling operations.

Reduced investment costs
Switchguard DPC – IntelliYard is characterized by a simplified installation. Solar-powered modules and wireless transmission remove the need to lay cables while the web-based interface is compatible with practically all existing IT infrastructures.

Optimized configuration and scalability
With its modular design based on individual components, Switchguard DPC – IntelliYard can be readily scaled or configured to match your specific applications.

Maximum efficiency
Marshaling performance and throughput can be increased due to the simplified interface and operations control. The modules and components of the Switchguard DPC – IntelliYard framework are also highly suitable for integration into complex operations management and dispatching systems such as the operations management computer.
Greater than the sum of its parts
Innovative modules capture the complete process from registration (recording) and marshaling (dispatching) all the way to tracking. Optimally configured to meet your requirements.

Switchguard DPC module (radio-controlled DEP)
Switchguard DPC is designed to control three-phase point machines with a standard four-wire circuit, e.g. Switchguard S700. Apart from a cable to the point machine and a connection to the power grid, Switchguard DPC needs no other wiring.

Web-based solution for operations management
The operator can set and control points as well as routes via a standard web interface on a PC, tablet or smartphone.

Clearguard WWS – cable-free axle counter system
Clearguard WWS ensures the reliable detection and fail-safe transmission of axle traversals. Both battery and solar-powered sensors are available. Signals are transmitted wirelessly.