Remote Configuration

Complete IT Control with Remote Configuration
What if you could switch on your trains remotely, with drivers boarding only a few minutes before service begins? What if you could save on energy costs by turning down the HVAC on all your trains on a cool day? We have developed a pioneering feature that allows you to control your trains’ IT systems directly from a wayside operations centers. With Train IT´s Remote Configuration function, you can wake up parked trains and adjust settings during their journey – for a single train or for your entire fleet. Increase passenger comfort by closing doors sooner during cold weather or by adjusting the lighting patterns on a dark day. With Remote Configuration you can save precious staff time and do many things during operation that would otherwise require a maintenance stop.Enable better use of staff time
Wake up your trains remotely. And save time for driver and crew by only boarding when the vehicle is ready to roll.
Make your passengers feel right at home
Adjust the air-conditioning systems to high temperatures, or change the lighting patterns to match the season – for individual trains or for your entire fleet at once.
Execute predefined commands remotely or automatically
Start livestreaming CCTV when crowds of football fans board your train. Download video recordings while your train has good network coverage. Or run an IT systems check during the journey – everything over secure connections.
Your train´s operator settings – just one click away
Access your trains easily from your wayside operations center and control the things that matter for efficiency and passenger comfort. Waking up your trains remotely, shortening door opening times on a cold day, or triggering self-tests on an onboard IT system – trigger these actions based on train location, time of day, events, or simply whenever you need them. Train IT's Security Gateway and a certified secure-network architecture protect you from cyberattacks. State-of-the-art encryption and digital signatures shield your data and your remote commands from snooping and interference.
Have a look at our digital rail operations
Our Digital Rails Operations are technically enabled by secure seamless Train IT system in combination with intelligent use of rail data to create added value for passengers and operators.
Train IT
Take the lead over the competition – with powerful, future-oriented IT systems for your trains. With this fully integrated solution, you control your vehicles from one central point – and get full access to all train data in one place.