Siemens traffic control centers
Made-to-measure system solutions for your traffic management
The Siemens traffic center platform integrates the formerly separate worlds of traffic management, traffic control and parking guidance. The result: Customized system solutions based on a modular concept – for extra flexibility and easy adaptation to the most diverse urban traffic scenarios.
Highly flexible, scalable, open – and easy to use
Siemens has designed and built more than 1,000 traffic control centers all over the world – more than any other company. This unrivaled expertise has enabled us to create our traffic center platform in its current form, and we will continue to tap into it for future developments. What makes our traffic control centers outstanding is their high level of flexibility, scalability, openness and ease of use.A scalable platform that meets individual requirements
The Siemens traffic center platform integrates the formerly separate worlds of traffic management, traffic control and parking guidance. The function modules run on a common basis and can be expanded or combined at any time with further modules. An additional benefit is the uniform user interface provided for the various applications. And thanks to their standardized communication interfaces, all Sitraffic systems can be smoothly linked up with existing technical installations. Our new user interface mimics the workflow in the traffic center for each application and can be flexibly configured to fit the requirements of specific tasks.
Your customized solution for effective traffic control in a wide range of applications
The Sitraffic traffic center platform provides a common basis for all applications, allowing the coordinated operation of the function modules for traffic management, traffic control, parking guidance, traffic planning and connection to third-party systems. All modules are fully synchronized with each other and use a shared data base.
Sitraffic traffic center platform: Certified according to ISO/IEC 27001
Guaranteed reliability. The availability, reliability and security of our traffic center platform are confirmed by certification to the ISO/IEC 27001 standard. With the ISO/IEC 27001 certification of the products, systems and services in our portfolio we ensure that all IT security technologies always comply with the latest technical standards. The two-stage security concept of our traffic center platform and the security standards of the field devices, servers, and data transfer also contribute to a high standard of security.