Trainguard Mirel
Trainguard Mirel delivers advanced train control solutions for rail operations across Slovakia, Czech Republic, Hungary and Poland. Built on more than 30 years of train control expertise, the Trainguard Mirel portfolio offers proven reliability and safety in demanding operational environments.

Trainguard Mirel delivers advanced train control solutions for rail operations across Slovakia, Czech Republic, Hungary and Poland. Built on more than 30 years of train control expertise, the Trainguard Mirel portfolio offers proven reliability and safety in demanding operational environments.
Main advantages of Trainguard Mirel

High tech product portfolio meeting stringent standards, including SIL certification, covering all levels from SIL 0 to SIL 4

Premium materials and compact design for space efficient installation

Durable performance in challenging rail transport conditions

Maximum reliability thanks to regular maintenance

Product quality and reliability tested over 30 years
Trainguard Mirel VZ1
The mobile component-based train protection system secures three essential functionalities: verification, information, and safety interlocks. It stands as the only automatic train protection system capable of seamlessly switching between national systems LS, EVM, and SHP via a single ETCS interface.
Trainguard Mirel VZ1 monitors driver vigilance, transmits signals through the signal repeater, and ensures speed compliance with the rail vehicle's design parameters, defined train speed limits, and received signals.
Designed for seamless integration with ETCS infrastructure, our solution is fully compliant with European standards such as EN 50126, EN 50129, and EN 50159, ensuring the highest levels of safety and reliability.
Main advantages of Trainguard Mirel VZ1
- High compatibility
- Long service life and durability
- Modular expansion
- Low cost and service
Trainguard Mirel RM
Our portfolio includes the Trainguard Mirel RM1 and RM2. These are advanced digital electronic systems designed with state-of-the-art electronic components and constructed as safety devices. Featuring a modular, scalable architecture with a high safety level certification (SIL4).
The primary functions include the measurement of immediate speed through impulse revolution sensors, accurate distance tracking, driver vigilance monitoring, and the display of safety-critical digital outputs based on real-time speed data. Additionally, they provide comprehensive recording of velocity and operational parameters synchronized with time and a track-independent scale.
Designed as open systems, Trainguard Mirel RM1 and RM2 ensure wide scalability, making them adaptable to various operational requirements.
Main advantages of Trainguard Mirel RM
- Safety level SIL4
- Maintenance-free device
- Scalability – modularity
- Long service life
Trainguard Mirel IRC
The Trainguard Mirel IRC is an advanced axle speed sensor that converts axle rotation into electrical pulses. It is available with one, two, or four speed channels, each channel comprising two phase-shifted electrical signals. The power supply for the IRC sensor is provided by the device to which the sensor is wired. Strategically placed on the axle bearing housing, the Trainguard Mirel IRC accurately determines the speed, acceleration, direction, and traveled distance of rail vehicles.
Trainguard Mirel SOL
Designed as a comprehensive train traction protection system, it safeguards function units and traction sequence circuits from overvoltage, undervoltage, overcurrent, temperature, pressure, and other operational anomalies. The system features integrated fire detection functionality (EFS) and identifies and indicates the status of the traction power supply system. All protective functions can be customized to meet specific operational requirements.
The system architecture includes one central unit located in the electronics cabinet, IN0 positioned near the central unit, and IN1 and IN2 situated at the engine driver's stands. The control is managed directly from the engine driver's stand.
Trainguard Mirel TCMS
Ensuring optimal train functions and seamless interaction between technology and the train driver. The system engineered and customized for demanding rail transport operating conditions with an emphasis on maximum reliability according to individual customer specifications.
Trainguard Mirel TCMS guarantees a range of functional features, including driving vehicle control modes, traction circuit control, converter control, and system control interaction with the brake system. It also provides precise odometry, comprehensive diagnostics, driving vehicle remote control mode, and emergency driving mode.
We provide comprehensive services supporting the deployment, operation, and maintenance of Trainguard Mirel systems.
Our service portfolio covers:
- Technical support for the implementation of Trainguard Mirel systems
- Specialized trainings for the Trainguard Mirel systems
- Warranty and after-sales maintenance
- Services of commissioning of the Trainguard Mirel systems
European Train Control System (ETCS)
Trainguard Mirel VZ1 delivers proven train control solutions across Slovakia, Czech Republic, Hungary and Poland. Designed for seamless integration with the European Train Control System via an interface compliant with European railroad standards including STN EN 50126, STN EN 50129, STN EN 50128 and STN EN 50159. The system is fully equipped for reliable operation in both single-driver and twin-driver cab rail vehicles.
- High compatibility and modular expansion
- Extended service life and proven durability
- Low cost and service
- Mobile component-based train protection system
- Compatible with the national train control systems LS, EVM and SHP
- Secures three basic functionalities: verification, information processing and safety interlocks
- Monitors driver vigilance, transmits signals via the signal repeater, and ensures speed compliance with the rail vehicle's design parameters, defined train speed limits, and received signals