Cab radios and on-board communication

In excess of
-
hours mean time between failures
-
Making Siemens Mobility cab radios virtually maintenance-free
Next generation: The future of GSM-R with the benefits of IP communications (FRMCS)
The global communications standard for more than 20 years, GSM-R has continuously been a secure platform for voice and data communication. Siemens Mobility has today developed the hardware-ready platform that will support next-generation GSM-R requirements.Communication devices for every railway application
The Siemens Mobility range of GSM-R cab radios, display panels, applications and accessories delivers safe and secure voice and data communications. The cost-effective products are designed for ease of installation, replacement, maintenance, and operation. Siemens Mobility also offers retrofittable radios and standard rack-mounted units.Voice radios
Data radios
Data radios transfer packet switched data over the GSM-R network. Systems are suitable for easy installation in European Train Control System (ETCS) equipment.
Cab radio remote management terminal
Let administrators manage cab radios remotely
The cab radio remote management terminal (CRMT) lets administrators manage cab radios remotely via an IP connection. This allows for easy updates of a cab radio’s software, phone book entries, and message templates. The management terminal can keep track of a whole fleet’s cab radios via their types and serial numbers. Error logs and language files can also be administered. Maintenance and management tasks can be scheduled to run while a radio is idle, while automating certain tasks is also possible.