QC60-120 Electric Vehicle Charger

Capable of charging from zero to
New design, same reliability
With a fresh new design, the QC60-120 range of rapid chargers from Yunex Traffic provides a choice of charging outputs from 60kW to 120kW DC and 43kW AC.
The QC60-120 can be supplied with a triple outlet (CCS, CHAdeMO and AC), or triple DC output (CCS+CCS+CHAdeMO).
Regardless of the output configuration, the QC160-120 can offer true AC and DC simultaneous charging, providing a cost effective rapid charging solution. Capable of charging from zero to 80% in less than 30 minutes, each unit can be strategically deployed to form part of your rapid charging infrastructure network.
All combined outputs are integrated into a single cabinet for safe and user-friendly charging of all compatible electric vehicles. Designed using power banks of 30kW, the QC60 can be upgraded over time to 90kW and 120kW providing a solution to meet the needs of high voltage electric vehicles of the future. Our electric vehicle chargers are equipped with a technical portal, enabling Yunex Traffic to monitor, configure and update them remotely providing a cost-effective, highly available and resilient EV charging network, backed by our award-winning service and charger maintenance division.
Key features
- CHAdeMO, CCS and AC Type-2 compliant
- AC and DC simultaneous charging of up to three vehicles
- Choice of charging outputs up to 120kW DC and 43kW AC
- Highly reliable and efficient with high power factor 0.98
- Up to 7" customidable TFT colour touchscreen
- Contactless bankcard payment
- RFID user authentication
- IP54 & IK10 compliant protection
- OCPP 1.6 compliant
- In-built communications (4G; 3G; LAN; Wi-Fi)
- Low cost installation
- Option of LED status indicator
- Available with customer branding options
Our complete turnkey solution
From consultancy through installation and after sales service, we have the broad capabilities to provide full turnkey solutions for your network.
- Nationwide team of 30 specialist designers
- Range of experience and knowledge in various elements of traffic engineering, design and consultancy
- Ability to deliver projects ranging in scale and complexity from single day support activities to developments across major urban centres
- Experience in working with DNO's directly
- Experienced team of highly trained and certified project managers
- Suitable for a wide range of projects including larger or more complex installations
- Ability to supply a range of AC, DC and HV EV hardware solutions to meet specific site and customer requirements
- Power output of product portfolio ranges from 3.7kW to 320kW
- Contactless payment available on all DC charging solution
- All hardware OCPP approved
- In order to ensure the reliability of the technology, all hardware product lines go through extensive testing before being added to the portfolio
- Chargers can be combined with our sensor technology, providing real-time information on bay occupancy
- Where grid capacity doesn't allow, additional power supply options are available including battery storage and hydrogen fuel cell technology
- CPO agnostic, providing flexibility to work with numerous Charge Point Operators
- Ability to offer CPO service through some of the major CPOs in the market
- Full range of civil engineering options available from DNO connection to line marking and signage supply
- Transportation arranged direct to site or to one of our many depots prior to installation
- UK wide installation provision for all size and complexity of projects
- Dedicated team of EV commissioning engineers
- Full site acceptance testing report completed for each charger installed and commissioned
- In-house training school providing dedicated product and market training
- Bespoke training courses available, delivered either in person or online
- Training can be delivered by our dedicated lecturers through our technical support engnieers depending upon specific requirements
- Comprehensive all-inclusive warranty, covering parts and labour
- 3&5 year extended warranty packages available
- Bespoke warranty offerings available on request to suit customer and site specific requirements
- Up to a 4-hour on site response to faults around the clock, ensuring high level of charger uptime
- Annual periodic inspections and maintenance works available to ensure good working order of the charge points
- Team of over 250 engineers across the UK to sopport both regional and national customers
- In-house 24/7 customer care operations centre, with dedicated team of call handlers
- Remote monitoring service, ensuring any issues are identified by our team and resolved either remotely or via dispatch of an engineer to site
- Online customer portal for raising and tracking faults, viewing service reports and the overall status of your EV charging portfolio
- Next day part availability