TASCAR Enforcement Solution

Helping manage traffic speeds through roadworks to improve the safety of vulnerable workers and road users alike

Using industry-leading technology with unrivalled accuracy and image quality, the Sicore II ANPR camera from Siemens Mobility is at the heart of SafeZone eliminating the sudden braking hazards associated with spot speed cameras.

Learn more about our solutions

Contact us now

TASCAR Enforcement Solution

Deployed to enforce mandatory speed limits, the TASCAR solution features Siemens Mobility's HOTA (Home Office Type Approval) approved SafeZone system incorporating our Sicore II ANPR camera. Installing 'distance over time' enforcement solutions at road works effectively controls traffic speed, especially where narrow lanes and contraflows impact on safety. Importantly, this risk management approach helps to protect vulnerable highway workers as well as providing smoother traffic flows and more reliable journey times for the road user. Sicore technology uses the latest camera sensors to provide evidentially-secure identification in all conditions, lending itself perfectly to this automated TASCAR enforcement solution.
Find out more about our partnership with WJ Group

Read more

The SafeZone Average Speed Camera System ensures indisputable average driver speeds, recorded at any speed regardless of lane use of volume of traffic.  The cameras provide industry-leading image quality and number plate read accuracy, with the system able top process up to 2,500 fast moving vehicles per lane per hour.

  • Sicore II cameras from Siemens Mobility provide high levels of accuracy and benefit from the latest sensors to provide evidentially secure identification in all conditions. 
  • Able to operate using secure 3G/4G wireless connection to generate full violation records cost effectively.
  • Utilising police sites or Siemens Mobility's hosted environment in Poole, the Evidence Retrieval and Control Units (ERCUs) will be set up to collect the data and check for speed violations between defined camera pairs, as well as the Offence Viewing and Decision Systems (OVDS) to view, verify and process offence data.  Where the hosted option is used, Siemens Mobility will send secure evidence to the authorities, significantly reducing with administrative burden.

The SafeZone Average Speed Camera System is mounted on poles and bases designed specifically to suit speed camera hardware.  This engineered system has been designed to work effectively in a full range of locations and conditions.  As always, installation is carried out safely to the highest standards with minimum disruption.

Our exclusive and long term partnership with WJ Group emphasises the expertise involved in the installation, set up, validation and maintenance by the team of engineers, project managers and industry experts.