Selective Vehicle Detection

Unobtrusive above-ground detection
The Siemens Selective Vehicle Detection solution is an above-ground detection system offering both high quality and exceptional detection rates. It is ideal for access control applications as well as local bus and emergency vehicle priority.
Simplicity is key
The system uses automatic Radio Frequency Identification (RFID) to selectively detect suitably tagged vehicles. The reader is able to detect passing tags up to 14 metres away at speeds of up to 350kph. Unlike many other systems the Tag reader is located above ground so that minimal street works are necessary and the reader is designed to be mounted on a wide range of existing poles or lamp columns, eliminating the need to provide specific mounting poles in many cases.
The tag is easily and simply mounted in the windscreen of the vehicle. Each tag has a unique ID that is associated with the equipped vehicle. Lists of tag IDs can be kept in the reader to decide whether the vehicle passing is allowed access or should be granted priority over other traffic. Once a tag has been detected, and the vehicle has been confirmed on the acceptance list, the reader outputs a signal to the traffic controller for traffic priority or to the barrier / bollard for access control.
Detectors tailored to your traffic management tasks
The safety and effectiveness of traffic management relies upon a constant flow of accurate information. Our detection portfolio can provide this information through a broad range of solutions - customised to suit the requirements of your traffic network.