Power to move: Fast-charging technology
This information has now been relocated to our Yunex Traffic site.
In partnership with some of the world's best manufacturers of electric vehicle charging units, we provide DC charging and AC charging to the public and private sector supported by our award-winning service and EV charger maintenance division. Whether you're looking for fast charging, rapid charging, or ultra-rapid charging, Siemens Mobility has EV charging technology and services to suit every requirement, from car park charging, on-street residential, charging plazas, public infrastructure and destinations. Our ultra-rapid HV chargers are some of the most advanced in the industry, suppporting the latest standards for CCS and CHAdeMO to offer charging times of 15 minutes or less for compatible vehicles - and with full compliance to the OCPP standard. With our managed services, UK-based 24/7/365 help desk, and the majority of the UK covered by a 4-hour call-out, you can be sure your charging network will maximise its up-time and realise its full value. With the added benefits of Smart Charging, contactless payments, and bespoke developments backed by the weight of the Siemens Mobility brand quality, Siemens Mobility is your ideal life-cycle partner for your EV charging scheme.
Electric vehicle charging technology for multiple applications
Siemens Mobility has Electric Vehicle charging technology and services to suit every requirement. Our EV charging solutions are based on proven technology and are designed, manufactured and installed for long-term deployment and high levels of usage.Want fast, rapid or ultra-rapid charging? We can help
In partnership with some of the world's best manufacturers of electric vehicle charging units, Siemens Mobility provides DC charging and AC charging to the public and private sector, supported by our award-winning service and EV charger maintenance division.Siemens Mobility chargers are a drop-in replacement which can enhance and complement your existing charging network. To ensure reliability and consistency, every unit is tested and accredited with all compatible electric vehicles.
Our Ultra-Rapid chargers are some of the most advanced in the industry, supporting the latest standards for CCS and CHAdeMO to offer convenient charging times of 15 minutes or less for compatible vehicles - and with full compliance to the OCPP standard. Siemens Mobility HV series of EV chargers provide the most powerful charging system: safe, robust, durable, stable and environmentally friendly. Offering to supply up to 160kW per module, Siemens Mobility Ultra-Rapid chargers are the perfect choice for charging on-the-go.
Siemens Mobility multi-standard rapid chargers are capable of charging from zero to 80% in less than 30 minutes. This high power charger is easy to install and operate and can be integrated into an existing charging infrastructure network.
Our multi-standard fast chargers have the capability of charging from zero to 80% in less than 60 minutes so are best placed in areas such as car parks, leisure centres or supermarkets.
For locations with an expected dwell time of 2-8 hours such as workplaces, public car parks and supermarkets, Siemens Mobility single and dual outlet chargers are ideal and can be both ground or wall mounted.
Turnkey EV Solutions
From Consultancy through installation to maintenance, Siemens Mobility has the broad capabilities to provide full turnkey solutions of Electric Vehicle Charging projects. Siemens Mobility provides;
- 14 Service Locations across the UK
- Over 300 Field Service Operatives
- Regional specialists in EV Maintenance and Servicing courtesy of in-house training
- A first-time fix rate of >95%
- Fault and Asset Management System for EV Chargers
- A 24/7/365 Service Operation Centre for comprehensive and responsive support