Data management and analytics
Intelligent computing and data connectivity are essential requirements for transport providers to maintain control of their services and collaborate with partners. We offer software that helps with all aspects of data processing and analysis.

Intelligent computing and data connectivity are essential requirements for transport providers to maintain control of their services and collaborate with partners. We offer software that helps with all aspects of data processing and analysis.
Big data: Using mobility and schedule data effectively
TPS.integrate
With TPS.integrate, mobility and timetable data from various transport providers can be brought to a common basis. The web-based application, available in the cloud, automates data processing and ensures that all import and export processes run flawlessly.
HAFAS.realtimehub
Our subsidiary Hacon has developed the HAFAS.realtimehub to exchange real-time information. The system ensures that real-time data integration between mobility providers is as easy as possible. The multi-client application supports all common data formats and allows users direct access to the exchanged data.
HAFAS.analytics
From forecasting the expected number of passengers to demand-oriented analysis of network coverage — the anonymized data from the mobility apps contains valuable information. With HAFAS.analytics, transport providers can evaluate the data and thus obtain concrete answers based on travellers' behavior.
HAFAS.analytics gives operators detailed insights into the performance of their transport network - in real time.
Occupancy prediction
- The predicted vehicle occupancy is displayed in a pictogram
- The forecast is based on passengers' connection requests
- By using enquiry data, the forecast reacts early to events or disruptions
- All data is used completely anonymously and does not allow any personal conclusions
- Counting data from subways, trams, buses etc. are used to calibrate the forecasts
HAFAS.analytics - mastering the challenges of mobility planning:

Understanding transfer relationships
Where are the most frequently used transfer points? Which transfer relationships are important and when? Where do travelers have to wait a long time? Are there frequent delays for important transfer connections? HAFAS.analytics also helps to identify and optimize important transport hubs.

Detect disruptions in real time
How are current disruptions affecting the transport network? How many travelers are involved, and which measures promise relief? With our analysis tools, the effects of disruptions can be identified in real time. Countermeasures can be developed quickly and in a targeted manner.

Plan events
When and where will bottlenecks occur in the mobility network? From which directions do most visitors travel — to a soccer game or concert, for example? HAFAS.analytics provides transport operators with important information for capacity planning.