Innovative vehicle-to-infrastructure technology for Tampa

Increasingly complex traffic situations at urban intersections require more intelligent solutions. Luckily, real-time data can translate into better information to manage safety and efficiency at these intersections.Tampa, FL is at the forefront of implementing innovative vehicle-to-infrastructure technology. Read more on how Siemens helps Tampa keep moving, improving safety and reducing greenhouse gas emissions.
Growing traffic volumes, increasing air pollution, rising costs
Connected Vehicle technology will help you lead the way to seamless mobility making your city ready for the next mobility revolution.
SCOOT Installment Base
Customer value through proximity, vertical integration and customized services
The intelligent system for communication between road vehicles and infrastructure
When it comes to communication, Car2x is the solution: Siemens’ cooperative traffic management system allows vehicles to connect with the infrastructure and the traffic control centers. The Road Side Unit (RSU) provides the vehicles directly with time-critical data such as SPAT (Signal Phase and Timing) while non-time-critical information such as IVI (In Vehicle Information) is transmitted from the cooperative ESCoS-CMS traffic management center via LTE to the cars. The result: more effective prevention of congestion and accidents and a stronger reduction in pollutant emissions – essential factors for cities and other municipalities aiming to improve quality of life and boost economic growth.
Car2x – this is how the smart technology works:
- The infrastructure components are equipped with Sitraffic ESCoS RSU technology
- The cars use the RSU’s GPS and their own Car2x onboard units to continuously report their position, speed and direction of travel
- The traffic management system transmits traffic information, traffic restrictions and hazard warnings
- The control center uses the available Car2x information for more efficient traffic control and guidance