S-60 Plus Grade Crossing Gate Mechanism
Upgrade today and transform your legacy crossing technology.
Next-Generation Digital Gate Technology: Safety, Reliability, and Digital Intelligence
Imagine a crossing gate that’s not just strong and reliable, but smart and ready to meet the demands of today’s railways. The Siemens Mobility S-60 Plus Grade Crossing Gate Mechanism brings digital innovation to American Shortline and Latin American railroads, building on decades of trusted performance.
Why Choose S-60 Plus?
The S-60 Plus is the next chapter in Siemens Mobility’s crossing legacy, replacing old mechanical cams and contacts with six programmable digital contacts. This means fewer moving parts, less maintenance, and more flexibility for your operations.
With its modern OLED display and diagnostic LEDs, the S-60 Plus keeps you informed. Instantly view gate position, flashing light status, battery voltage, motor current, and more. If there’s ever an issue, you’ll know right away - no guesswork, just clarity.
The S-60 Plus retains the robust, high-strength cast aluminum housing and maintenance-free bearings that made the original S-60 a favorite. Its brushed DC motor drivetrain is proven in the field, ensuring reliable operation in all conditions.
Key Features
Whether you’re upgrading an existing crossing or installing new gates, the S-60 Plus fits right in. It’s engineered for the unique needs of shortline and Latin American markets, combining Siemens Mobility’s global expertise with local reliability.
- Six Programmable Digital I/O Contacts: No cams or contacts, just digital precision.
- OLED Display & LED Diagnostics: Enhanced visibility and instant error reporting.
- Flexible Installation: Available as a new assembly or as an upgrade kit for existing S-60 and S-40 mechanisms.
- Durable Construction: Cast aluminum alloy housing, sealed maintenance-free bearings.
- Wide Operating Range: Functions from -40°F to +160°F (-40°C to +70°C), with up to 90% non-condensing humidity.
- Smart Power Management: Inline 12 VDC gear motor, electronic auto-restoring circuit breaker, and efficient current usage.
- Lightweight & Strong: Mechanism weighs just 209 lbs.
Upgrade Your Siemens Mobility Gates with the S-60 Plus Retrofit Kit
Modernize your legacy Siemens Mobility gate mechanisms (S-40 and S-60) with the advanced S-60 Plus Retrofit Kit, designed to bring your infrastructure into the digital age. This upgrade replaces outdated mechanical components with cutting-edge digital technology, including a sleek OLED display and programmable controls that enhance both safety and visibility.
Why Upgrade?
- Extend the life of your existing gates with reliable, future-ready components.
- Benefit from smart diagnostics and improved operational efficiency.
- Ensure compliance with modern safety standards.
Easy Installation: Upgrading is simple and straightforward. Siemens Mobility provides clear, step-by-step instructions and all necessary components
- New control board
- Rotary encoder
- Wiring harness
Just follow our upgrade guide to install, configure, and test your upgraded gate system - no guesswork required.

