Surge protection and power products

For all your signaling needs
Siemens solutions in this area range from surge protection devices, air gap arresters and equalizers – designed to protect your equipment from damaging surges – as well as power products which provide power conditioning for track circuits, signal lighting, and battery charging applications.
Clearview Air Gap Equalizers
Standard air gap equalizers
The Clearview Air Gap Equalizer is a closed circuit shunt type protector for use on up to 24 VDC circuits with a minimum resistance of 1,000 Ω. Clearly marked with EQUALIZER stamped on the mounting leg for identification and protected with a red Lexan cap: it easily mounts to racks, panels and/or bars due to standard 2 3/8” mounting centers. Sealed equalizer designs are also available for when the equipment has the potential to be exposed to moisture.
Please refer to our catalog for technical details as well as all available dimensions and options for the different models.
Benefit from Siemens' long-standing experience in the field of transformers
Siemens Transformers are used with track circuits as well as general purpose step-up, step-down transformers for many applications. Terminals are the standard AREMA post type, rather than the commercial spade type.Transformers
Battery Chargers
The Battery Charger (SJ) Series offers long-term, reliable charge maintenance of lead acid and nickel cadmium (NiCad) batteries. They are ideally suited where remote installation, extreme temperatures, and minimal maintainer involvement is expected.
SJ Series – Features
- 2 battery selection modes: lead acid or nickel cadmium (NiCad)
- 2 operation modes: Constant Current or Constant Voltage
- Float voltage can be adjusted with the battery connected (when in Constant Voltage mode)
- Push button to display voltage on demand
- LED indicators and digital display
- Supplied with transient suppression devices across the input and output terminals