Network control for rail electrification

Everything under control
You can rely on Siemens network control for rail electrification. It enables your railway personnel to quickly restore substation functionality in the event of malfunctions. Be confident in your actions and flexible in your reactions in any situation – with our highly available, proven, and advanced operational IT that features automation, field equipment, hot standby, and intelligent multi-monitoring solutions. The integrated RailSCADA systems also offer tremendous potential for optimizing costs.
Highly available, efficient, flexible
Work with a strong partner: For over 40 years, Siemens has been developing control system solutions for traction power supply and railway infrastructure. Numerous transit authorities worldwide deploy our rail systems in mass transit and main-line traffic.Sitras RSC network control system for rail electrification
The Sitras RSC (RailSCADA) network control system is used in the traction power supply and railway infrastructure for control, monitoring, archiving, and evaluation purposes. The integrated energy management functions make it possible to optimize energy consumption and improve energy efficiency. This means that operating personnel are provided with a fast and reliable overview of the system’s operating states.
Your benefits at a glance:
● Cost-effective operation, thanks to energy management, active fault management, and active maintenance management
● SIL 2 certification of the development process according to EN 50128: 2011
● Extremely simple project engineering, thanks to an object-oriented engineering studio
● High level of availability, thanks to distributed hot-standby systems equipped with state-of-the-art PCs and automation devices from the Simatic S7 series
● Scalable system, from simple station operation to redundant distributed control centers
● Multi-monitoring, client-server configuration
● Remote access
● Flexible, customer-specific interfaces, functionalities, and system configuration
Sitras SCS station control system for traction power supply
The Sitras SCS station control system performs all the control, protection, and communication tasks in DC traction power supply. It provides operating personnel with a fast and reliable overview of the system’s operating states. In addition to issuing detailed alarm messages in the standard configuration, Sitras SCS can also be optionally upgraded to include features such as status message output, dynamic substation overviews, and substation-wide control via an operator panel.
Your benefits at a glance:
● Automation devices from the Simatic product family used the world over
● Standardized communication interfaces
● Detailed fault messages that make it easier to restore substation functions in of the shortest possible time in the event of a fault
● Easy adaptation to system requirements, thanks to a modular design, decentralized structure, and scalable computing power
● Simple integration of customer-specific functions
Sitras SMS stray current monitoring system for DC traction power supply
The Sitras SMS stray current monitoring system monitors the track potential of DC railway networks. It evaluates the track’s stray current conditions and provides early detection of insulation deficiencies – enabling measures to prevent damage due to stray current corrosion.
Your benefits:
● Continuous monitoring of track potential during operation
● Automatic location of insulation deficiencies
● Display, archiving, and analysis of track potential in a central evaluation unit
● Transmission of measured values via a communication network; existing networks can be used
● No interference with stray current conditions because Sitras SMS is based on voltage measurement
Sitras iEMS intelligent energy management system
The Sitras iEMS intelligent energy management system is our solution for optimizing the energy supply and improving overall energy efficiency in traction power supply and rail infrastructure.
Your benefits:
● Completely transparent energy flow and consumption
● Energy-sensitive operation
● Prevention of load peaks
● Forecast and optimization
● Realization of internal efficiency targets and requirements for sustainable installations and designs
● Implementation of governmental regulations: for example, to reduce carbon dioxide emissions