Operational Experience with the Air-free Siemens Brake

Braking electrically – without compressed air? Yes, it’s possible! The innovative braking system from Siemens operates without pneumatics. Therefore, saving energy, cutting CO2 emissions by 58% and significantly reducing maintenance costs. The Air-free Brake is already successfully in use in Vienna and ready for metro and long-distance rail services.

Download Technical Article

If you wish to link to and/or quote from the text, please cite the following source: "zevrail.de".