Mireo EMU – the train that takes variability to the next level

The requirements in local and regional transport are becoming increasingly complex – regional and commuter trains must be correspondingly versatile. Mireo EMU meets precisely this demand. It is available as an articulated or single-car train, enabling energy-efficient and profitable operation. Passengers, in turn, can enjoy plenty of space and comfort.

Siemens Mobility Mireo

The requirements in local and regional transport are becoming increasingly complex – regional and commuter trains must be correspondingly versatile. Mireo EMU meets precisely this demand. It is available as an articulated or single-car train, enabling energy-efficient and profitable operation. Passengers, in turn, can enjoy plenty of space and comfort.

The idea of Mireo developed further

Mireo EMU is a regional train in a class of its own. Above all, it is characterized by its reduced weight, which saves energy and lowers emissions. It also impresses with more space for passengers, greater flexibility and optimized components – features that it intelligently combines for maximum added value.

Energy efficiency all along the line

The train of the future is low-emission – a goal that is easy to achieve with Mireo EMU. Thanks to various combined features, you can reduce energy consumption and costs while complying with legal requirements. 

Flexible areas of application thanks to variable train concepts

Mireo EMU focuses on uncompromising flexibility for single-car and articulated trains. The concept of the “empty tube” is applied so that maximum capacity is available for passengers.

The attractive design of Mireo

The design of Mireo EMU is impressive in many respects. Aerodynamic and compact, it contributes to energy efficiency and also makes the train look modern and inviting. In addition, it offers you a great deal of freedom in terms of colors and style. Whether inside or outside – as long as you stay within the normative specifications of the TSI PRM, you can freely implement your ideas and your corporate design.



 

Bogie with inside bearings

Mireo – a train that intelligently combines all the requirements. Take, for example, the innovative bogie with inside bearings. Our engineers rigorously refined the proven bogie to create the SF 7500-type bogie with inside bearings. 

Additional bogie features   

Rail guard

  • Removes smaller objects lying on the tracks

Wheel flange lubrication system

  • Reduces wear between wheel flange and rail
  • Prevents disturbing noise, especially on tighter curve radii 

Bogie diagnostics

  • Permits an optimized maintenance strategy for customer-specific circulation of the fleet

Ensuring operation – maintenance services for your trains

Siemens Mobility Rail Services ensures reliable operations, providing support for technical issues and assisting you throughout the entire life cycle of your train. Our professional maintenance services, which are available worldwide, help you keep your trains in operation.

Our Rail Services consist of five categories:

  • maintenance and technical support
  • spare parts and repair services
  • service life extension and improvements
  • digital services
  • qualification and training

Within these categories, we offer various services that you can combine flexibly according to your needs. Thanks to our depot and service network, which consists of over 30 locations covering more than 100 countries, our Rail Services are available to you worldwide. Railigent X and MoBase complement our offering.

More about Rail Services

References: Mireo in the field

Mireo is a favorite train among operators. Here you’ll find examples of how Mireo has proven itself in the field.

Mireo´s references at a glance

Learn clearly the most important facts about all Mireo references.