Connected Driver Advisory System (C-DAS)

C-DAS transforms train operations by providing real-time advice to your drivers on the optimal speed to drive their trains. Through wireless 4G connectivity between trackside servers and onboard systems, C-DAS helps drivers provide smoother, safer journeys for passengers while reducing energy consumption and minimising wear and tear on rolling stock and track.

C-DAS

C-DAS transforms train operations by providing real-time advice to your drivers on the optimal speed to drive their trains. Through wireless 4G connectivity between trackside servers and onboard systems, C-DAS helps drivers provide smoother, safer journeys for passengers while reducing energy consumption and minimising wear and tear on rolling stock and track.

Enhanced connectivity for greater efficiency

By analysing live timetable updates, train characteristics, speed restrictions and the track profile ahead, C-DAS advises drivers on the optimum speed required to reach each timing point on time. This intelligent guidance reduces unnecessary braking and acceleration, providing up to 15% increase in fuel efficiency. With C-DAS, your trains operate at the optimum speed profile, delivering the timetable efficiently and sustainably. Any timetable changes caused by events like disruptions or re-routing to different platforms automatically get accounted for in the advice thanks to the train and trackside connectivity.

Improved safety

C-DAS also provides drivers with continuous speed awareness, and can monitor over speeding, helping to improve safety across the network. By encouraging smoother, more controlled driving, it reduces the likelihood of drivers approaching red signals too quickly and helps lower the risk of Signals Passed at Danger (SPADs).

Unlocking efficiency with C-DAS

Step aboard as we explore C-DAS. We dive into how data-driven decisions drive rail efficiency and safety, while enhancing passenger experience, and minimising wear and tear on track and train.

More than just speed advice

C-DAS goes beyond speed optimisation. The system provides next stop car formation advice at braking points on approach to platforms to aid in aligning with the correct stop boards. A simple delay-reporting system lets drivers easily report the reasons when safely stopped. C-DAS also gives train operators a view of live train positions and speeds, to ensure operational excellence. 

Seamless integration

Siemens Mobility’s C-DAS system comes ready to integrate with any of our existing 11,000 in-cab v4 GSM-R radios installed across the UK. All that’s required for installation on the train is to upgrade the existing GSM-R antenna with the Siemens Multi-Band Antenna (SMBA). The SMBA provides 4G LTE and GNSS/GPS connectivity in addition to GSM-R.

 

You also have the option to install the Siemens Graphical Driver Control Panel (GDCP) for enhanced visual display. Drivers can choose between audio advice over the cab radio loudspeakers, or visual advice through the display. The system makes it easy to generate end-of-run reports, giving you valuable insights on route adherence.

A tablet-based option

C-DAS is also available as a tablet-based solution, delivering the same real-time driving advice through a simple and intuitive interface. This offers operators greater flexibility in deployment while providing drivers with a clear, easy-to-use visual display.

Proven capabilities

You can rely on our team’s extensive experience in signalling, traffic management, mobile communications and ETCS on-board retrofit to help you unlock the industry benefits and cost savings that C-DAS has to offer, quickly and efficiently. You can also talk to our team about the flexible commercial models that we offer across product, solution, and service agreements.

 

Contact us today to unlock the full potential of C-DAS for your business.