Contact us

Surelock Point Machine

No matter how digital the railway becomes, there will always be the need to physically switch the direction of the rail. Making sure that turnouts and switch blades are being operated safely and reliably, point machines play an important role in the modern rail industry. With the help of drives and motors they move and interlock rail switches/ points, making them essential devices in railway switc…
point machines
No matter how digital the railway becomes, there will always be the need to physically switch the direction of the rail. Making sure that turnouts and switch blades are being operated safely and reliably, point machines play an important role in the modern rail industry. With the help of drives and motors they move and interlock rail switches/ points, making them essential devices in railway switc…