Driving automated driving with CBTC

Benefit from our world-leading automatic train control system for mass transit
Smart cities use technology to solve urban problems. And our CBTC solutions helps solve the mobility challenge that many cities are facing with greater train automation. Innovative solutions are needed to make cities a better place to live. 100% punctuality, maximum network capacity, energy savings of up to 20%, while decreasing headways and ensuring the highest safety possible – that can become your reality with our CBTC (Communications-Based Train Control) solution, Trainguard MT. It’s trusted by more than 30 cities, so why wait?

When smart transport improves the livability of cities
Our CBTC solution, Trainguard MT, supports different levels of automatic train operation. Thanks to optimized speed profiles and braking distances, we can reduce energy consumption by up to 20%. Savings that will only increase in the near future with CBTC in the cloud powered by 5G.
Interested to get in contact with us personally? Come to InnoTrans 2022 or join us digitally.
How does our CBTC solution Trainguard MT work? Let’s take a look:
Trainguard MT – the high-performance CBTC system for maximum throughput and capacity
With cities continuing to grow and becoming more complex with rapidly increasing traffic volumes and rising passenger expectations, success for mass transit operations today is measured on factors such as safety, punctuality, and convenience – and, of course, capital and operational expenditures. With Trainguard MT, thanks to automatic train operation you can count on 100% punctuality that helps meet your capacity demands, plus you can reduce the energy consumption by up to 20% by means of optimized speed profiles.Discover what our Trainguard MT solution can do for you
Trainguard MT is a versatile and modular system that can be customized to the railway operator’s needs. Different train control and automation levels can be implemented in both new and existing networks, depending on the requirements for performance and functionality.
Taking mass transit networks to the next level
Our intelligent and future-oriented CBTC system for mass transit railways Trainguard MT offers rail operators many advantages. Increased automation also means that the responsibility for operations management gradually shifts from drivers and dispatchers to the system – resulting in increased flexibility as well as improved performance, reliability, and maintainability.Take the safe route with our CBTC and benefit from:
Higher performance for increased capacity
Trainguard MT is a high-performance CBTC system which lets operators maximize their network capacity and throughput. Headways from 90 down to 60 seconds are achieved by using the real moving-block principle for train separation based on continuous, bi-directional communication and free-propagation radio.
WiFi and LTE help reduce the hardware in the field, and this contributes to reduced maintenance costs. With future 5G communication, availability and coverage can be significantly improved. And combining both LTE and 5G offers great scalability for your network.
Greater flexibility with better scalability
Trainguard MT allows for different train control levels. In suburban and commuter areas, where the required headways and train intervals are medium, intermittent train control can be deployed. In metropolitan areas, where minimal headways and short train intervals are essential, continuous train control with continual communication provides the required performance.
With this offering, Trainguard MT is a highly scalable solution in terms of functions, performance and costs. Trainguard MT also supports extensibility with IP-based wayside units: They can cover more of the line with less hardware, less cabling, and smaller components.
Reduced lifecycle costs thanks to high efficiency
Trainguard MT optimizes lifecycle costs by reducing the number of outdoor elements like wayside components and the number of track vacancy sections to a minimum. Only a few or no lineside signals at all are required.
The highly efficient CBTC system also operates the trains with an energy-optimal driving algorithm. Energy savings of up to 20% can be achieved on every train run. These savings aren’t based on a limited number of fixed profiles, but are enabled by individual adjustments of the speed profile for each train run.
Trainguard MT uses highly integrated, maintenance-free modules. Trackside transponders (Eurobalises) do not need external power supply or battery power and are also maintenance-free.
Mixed traffic/mixed mode in the same network
Trainguard MT can handle trains with different train control equipment at the same time in the same network. This allows for mixed fleets that can be specifically assigned to operate in the city center or in suburban environments, depending on capacity needs and required headways. Trainguard MT is therefore the optimum choice for mixed-traffic operations.
It's also possible to operate semi-automatic trains with drivers and fully automatic trains without drivers on the same line simultaneously. And Trainguard MT can be used in conjunction with existing train control systems.
Greater sustainability with significant energy savings
Trainguard MT contributes to the sustainability of mass-transit systems themselves. During stabling periods in the depot, the deep-sleep mode allows for hibernation with minimal power consumption. This saves energy and reduces the time the trains need to be connected to traction power. And on every train run, energy savings of up to 20% can be realized. These savings aren't based on a limited number of fixed profiles; rather, they're achieved by individually optimizing every train run's speed profile.