Discover the next dimension of rail technology with Vectron X
For years, Vectron has been creating corridors across Europe. This legacy is now continued by the next generation of locomotives. Powered by Siemens Xcelerator, Vectron X combines the proven locomotive platform with advanced digital capabilities and an open ecosystem. By connecting people, places and portfolios, Vectron X meets your needs even better than before – from traction to data insights.

For years, Vectron has been creating corridors across Europe. This legacy is now continued by the next generation of locomotives. Powered by Siemens Xcelerator, Vectron X combines the proven locomotive platform with advanced digital capabilities and an open ecosystem. By connecting people, places and portfolios, Vectron X meets your needs even better than before – from traction to data insights.
Stronger connections for your locomotive – boosted by digitalization
Digitalization that turns connectivity into capability
Vectron X marks a fundamental shift: from a proven platform to a truly connected locomotive. Connectivity in Vectron X is not an add-on. It is designed into the architecture, from the locomotive itself to the surrounding digital ecosystem. The result is capability: the ability to scale rail operations over the entire lifecycle, integrate new digital capabilities over time and continuously adapt operations to changing requirements – without redesigning the locomotive itself.
Vectron Eco Cruise is one example. As a connected Driver Advisory System, it supports energy‑efficient driving by turning real‑time data into system-executed action – improving efficiency and sustainability in daily operations.

Digitalization that powers your performance
From operations and fleet management to drivers, control room technicians and those responsible for maintenance: To ensure smooth workflows, everyone needs to be closely connected to the locomotive as well as each other. With its digital products, Vectron X makes a new kind of collaboration possible. You can improve operations, resolve issues more quickly, plan maintenance more precisely and track statuses in more detail. The result? Productivity, reliability and availability all reach new heights.
For example, Trainplay™ enhances the driver’s comfort by allowing them to use their own apps seamlessly on the new Smart Screen via the mirroring function – making everyday work simpler, safer and more connected.

Digitalization that keeps your operations moving
Modern vehicles, applications and processes generate vast amounts of data. The real challenge is turning this complexity into efficient, reliable processes. Vectron X does exactly that – by standardizing data structures and making information integration‑ready from the start. Near real‑time vehicle data flows seamlessly into your existing IT systems, enabling faster decisions and smoother workflows.
For example, standardized APIs can eliminate manual data extraction and information silos, allowing processes to run consistently, efficiently and at scale – creating a solid digital foundation for daily operational success.

Digitalization that fits your needs
Your operations, processes and IT systems are tailored to you – your locomotive should be too. With its open and connected ecosystem, Vectron X adapts to your individual requirements: Select value‑driven digital bundles, integrate third‑party apps or connect your own systems. This flexibility allows you to shape digital capabilities exactly around your operations.
Remote Connect App, for example, enables locomotives to be activated (prepared) remotely, accelerating readiness and increasing operational flexibility.
Adapt your digital ecosystem to your IT and operational environment
Establish the digital foundation of your locomotive
Operating and maintaining locomotives still requires a lot of manual effort. For example, vehicle data often needs to be extracted manually before you can integrate it into your IT systems, making the process time-consuming and error-prone. The Entity in Charge of Maintenance (ECM) II needs to track quality measures and vehicle changes individually, which means that this and other maintenance information is scattered and easily outdated. Similarly, transparency on compatible, purchased and active digital product bundles per vehicle is limited. With the core package for Vectron X, many tasks can be carried out digitally. Besides reducing manual effort, this increases operational transparency and shortens maintenance times. In addition, you ensure that your locomotive is ready for further digital products and that staff can navigate to the vehicle faster.
Digital products and features included in the core package
Vehicle Info (App & API)
With this digital product, you can directly access basic vehicle data such as mileage, GPS location, speed, trip-ID and vehicle-ID via your mobile device or by integrating it into your IT systems via a standardized interface (API). The map view in the Vehicle Info App ensures that your staff can navigate to the vehicle easily and safely.
Digital Service Documentation
It makes up-to-date maintenance information available to you. Everything is documented digitally in one application and updated automatically, while smart search and filtering functions help you find what you’re looking for.
Additional features
To ensure that your locomotive is ready for digital products, the following is also included: Provisioning to manage product bundles across your fleet, vehicle management for lessors and operators, User Management for admins and the ability to install and use own and third-party apps on the Smart Screen via the Vehicle App Store.
Six product bundles to tailor Vectron X to your needs
Make your trips more energy-efficient
Rising energy costs are putting increasing pressure on profit margins in rail operations. As a driver, you often lack clear guidance on how to operate locomotives in an energy-efficient way or are not always able to follow energy-efficient driving instructions. The Energy Efficiency product bundle for Vectron X supports you in this regard. It helps you save up to 10% of energy, reduces both your workload and wear and tear on the locomotive, and improves your comfort.
This product bundle includes Vectron Eco Cruise (VEC).
- Vectron Eco Cruise automatically provides you with clear driving recommendations on the diagnostic display. For additional assistance, it offers automatic speed control (ASC), which ensures energy-efficient driving while you remain in full control.
- Thanks to the integration of DB InfraGo green functions, you also receive live updates that help you adapt your driving to current traffic conditions.
Access and prepare your locomotives remotely
Preparing locomotives for operation is time-consuming and requires significant personnel effort. Your staff often has limited insight into the vehicle status before arriving on-site, resulting in unnecessary time spent navigating to and preparing the vehicle. The Vehicle Productivity product bundle allows authorized staff members to access and prepare locomotives remotely. It also enhances comfort by providing a preconditioned driver’s cabin – either cooled or heated. Overall, this product bundle helps you reduce personnel costs and operational downtime, improves winter operations through regular remote start and stop functions, and gets vehicles ready for operation faster. In addition, it offers greater convenience and relief for your staff.
This product bundle contains the Remote Connect App.
- With the Remote Connect App, you can prepare and shut down your locomotives from a distance via the Remote Start and Remote Stop functions.
- Remote Start also covers vehicle preconditioning by activating the preset heating or air conditioning, ensuring the driver’s cab is comfortably ready for operation.
- With the app, vehicle status and incidents can be identified remotely, while the map view ensures that your staff can navigate to the vehicle easily and safely.
Everything you need on your Smart Screen
As a locomotive driver, you need to keep track of various operational information. However, operational data is often only partially integrated into onboard systems. As a result, you have to switch between onboard systems and mobile devices. This increases your cognitive workload and creates an unergonomic working environment in the driver’s cab. By enhancing real-time traffic and operational transparency, the Driver Experience product bundle ensures that relevant information is always easily accessible. It also improves your comfort and reduces distractions by offering seamless mobile device mirroring.
Driver Experience consists of two digital products: TrainPlay™ and the Live Traffic App.
- TrainPlay™ allows you to mirror selected mobile apps (own or third-party) that are relevant for operations on the Smart Screen. This way, you can see everything at once and no longer need to switch between devices.
- The Live Traffic App provides you with real-time information by integrating DB InfraGO’s green functions. This makes sure that you’re always aware of the current traffic situation on your track.
Leverage standardized vehicle data for your decision-making
Whether you’re a fleet manager or a data analyst: To determine a vehicle’s condition and make informed decisions, you need data. However, the relevant data is not always available in the right system at the right time – especially if your fleet is mixed. Integrating data from various locomotive types into one central IT landscape is difficult, while manually extracting vehicle data is time-consuming and error-prone. Therefore, there’s usually only a limited basis for making data-driven operational decisions. The Data Processing & APIs product bundle gives you access to standardized vehicle data – and allows you to integrate it seamlessly into your IT systems without additional hardware. This reduces manual effort, increases operational efficiency and improves data-driven decision-making.
Three individual digital products make up this product bundle.
All of them leverage application programming interfaces (APIs), which enable communication between two software systems.
- Firstly, the Vehicle Operation Counter API allows you to monitor your locomotive’s counters and act proactively instead of reactively.
- The Vehicle Config API provides you with access to current and target software configurations of your locomotive.
- With the Vehicle Operation Analytics API, you can monitor sensor data for advanced analysis and then use it to optimize operations.
Gain real-time insights into your fleet
Aligning maintenance planning with operational schedules is already a challenge in itself – doing so when you only have limited insights into a locomotive’s health and operational status makes it even harder. As a maintenance planning manager or control room technician, your task is to ensure reliable fleet operation and minimize unplanned downtime. However, when data is only available as fragments across multiple systems, your ability to make decisions based on it is limited. The Condition Monitoring product bundle helps you gain full visibility across your fleet. With a computerized maintenance management system (CMMS) interface, you can also directly send work orders into the MMS. Thanks to CMMS integration, this product bundle allows you to optimize maintenance planning and maximize availability while reducing maintenance costs.
Fleet Monitor is included in this product bundle.
- With Fleet Monitor, you gain a clear, real-time overview of your fleet status, including full visibility of vehicle readiness, restrictions and maintenance status.
- Root cause analysis helps you identify underlying issues, while direct access to remedy recommendations for faults allows you to respond to them more efficiently.
- Fleet Monitor can be integrated into your maintenance systems, offering you the benefit of automated maintenance workflows. In addition, condition-based insights enable a more proactive approach to maintenance planning, which prevents unplanned downtime.
Seamlessly document the handovers of your locomotives
You need to ensure that processes run as smoothly as possible – which requires seamless handovers between operations and maintenance. However, documentation is usually done manually and therefore not fully available or accessible. This results in limited transparency on vehicle readiness and responsibility status. In addition, reporting incidents is slow and time-consuming, which, in turn, leads to delayed feedback loops. The Maintenance Alignment product bundle allows you to document transfers seamlessly, improving collaboration and ensuring end-to-end transparency. This means that incidents can be handled faster, and operational continuity is increased.
This product bundle contains Fleet Alignment.
- Fleet Alignment provides the basis for digital and traceable documentation of vehicle transfers between operators and maintainers.
- You can access all documentation directly from your mobile devices or centrally via a desktop application. Similarly, you can create incidents and track the status of your locomotives, which streamlines workflows throughout the entire maintenance process.