Operations intelligence

Operations intelligence: When trains get smarter as they roll
By aggregating all relevant rail operation management and rail system data, we enable near real-time operations monitoring for proactive and reactive in-service support and remote functionalities like CCTV file transfers from train to landside with operations intelligence.
Boosting efficiency, reliability, and safety with operations intelligence
Less unplanned downtime and unnecessary depot stops, reduced operational costs, and up to 100 percent availability – while also increasing sustainability and reducing energy costs: Aggregating all relevant data on a rail system’s status in an open ecosystem makes it all possible! By processing these data intelligently and providing the rail operator with information and recommendations for action, the operational intelligence software Railigent X application suite helps optimize rail operation management day after day and around the clock – from an overall fleet perspective to each system component on the train. It’s our goal and vision to enable 100% Railigent X with everything we supply. This means ensuring that all our rolling stock and rail automation systems that leave our factories will come with all the required IT architecture and software for operations intelligence – so we can immediately start delivering the data required to provide our standardized digital services at the push of a button.Support for rail operation management operational decision-making and seamless derivation of maintenance activities
Anticipating potentially service-critical events opens up a whole new dimension of operational reliability, where problems can be averted before they occur. This is exactly what the Railigent application suite offers for rail operation management.Near real-time data provide control room technicians with a complete overview of the entire fleet in operation, the current position of the individual trains, and the analysis of the health status of all important components in the trains and on the track. This allows them to immediately detect and assess unusual conditions and avert potentially service-critical events in numerous cases. With operations intelligence, system availability and scheduled operation can be maintained at 100%. Timely and precise maintenance measures can be planned in advance, which also reduces downtimes and eliminates unnecessary depot stops.
In addition to its strong analytics, the application provides a partner ecosystem that enables the integration of third-party applications to further extend the range of applications.
Operational intelligence software: From sensor and control device data to actionable insights
The Connectivity Toolbox transmits infrastructure and vehicle system data collected from numerous data points to the land side – securely and in real time. There the data are processed, analyzed, and used by applications and dashboards to provide operators with precise insights and appropriate recommendations.Contact
Let’s talk about your opportunities with operations intelligence
The operational intelligence software contributes to future-viable mobility. It helps reduce unplanned downtime as well as maintenance and energy costs while boosting availability up to 100 percent. Talk with our experts about how operations intelligence can move your business forward. They’re looking forward to hearing from you. Just complete the form below to get in touch.