AC Electric Vehicle Chargers
From 3.7kVA to 22kVA output, we can provide the AC charging solutions to meet your requirements.
The single or dual outlet AC chargers can be either ground or wall-mounted. Designed, developed and for deployment at workplaces and public charging locations such as car parks and supermarkets.
Our units are designed to reflect the core product values of simplicity, durability and safety. Simple lines and form help the charger blend in with the environment and landscape, with the design intended to provide users with the assurance and confidence that vehicle charging is both simple and safe.
Our electric vehicle chargers are equipped with a technical portal, enabling us to monitor, configure and update them remotely providing a cost-effective, highly available and resilient EV charging network, backed by our award-winning service and charger maintenance division.
Key features
- Simultaneous charging of two vehicles
- Full choice of charging outputs from 3kVA to 22kVA
- Fully integrated and customisable TFT colour display
- RFID user authentication
- Fully compatible with OCPP back offices
- In-built communications (4G; 3G; LAN; Wi-Fi)
- Low cost installation
- Available in a range of colours, with customisable branding options
Our complete turnkey solution
From consultancy through installation and after-sales service, we have the broad capabilities to provide full turnkey solutions for your network.
- Nationwide team of 30 specialist designers
- Range of experience and knowledge in various elements of traffic engineering, design and consultancy
- Ability to deliver projects ranging in scale and complexity from single day support activities to developments across major urban centres
- Experience in working with DNO's directly
- Experienced team of highly trained and certified project managers
- Suitable for a wide range of projects including larger or more complex installations
- Ability to supply a range of AC, DC and HV EV hardware solutions to meet specific site and customer requirements
- Power output of product portfolio ranges from 3.7kW to 320kW
- Contactless payment available on all DC charging solution
- All hardware OCPP approved
- In order to ensure the reliability of the technology, all hardware product lines go through extensive testing before being added to the portfolio
- Chargers can be combined with our sensor technology, providing real-time information on bay occupancy
- Where grid capacity doesn't allow, additional power supply options are available including battery storage and hydrogen fuel cell technology
- CPO agnostic, providing flexibility to work with numerous Charge Point Operators
- Ability to offer CPO service through some of the major CPOs in the market
- Full range of civil engineering options available from DNO connection to line marking and signage supply
- Transportation arranged direct to site or to one of our many depots prior to installation
- UK wide installation provision for all size and complexity of projects
- Dedicated team of EV commissioning engineers
- Full site acceptance testing report completed for each charger installed and commissioned
- In-house training school providing dedicated product and market training
- Bespoke training courses available, delivered either in person or online
- Training can be delivered by our dedicated lecturers through our technical support engnieers depending upon specific requirements
- Comprehensive all-inclusive warranty, covering parts and labour
- 3&5 year extended warranty packages available
- Bespoke warranty offerings available on request to suit customer and site specific requirements
- Up to a 4-hour on site response to faults around the clock, ensuring high level of charger uptime
- Annual periodic inspections and maintenance works available to ensure good working order of the charge points
- Team of over 250 engineers across the UK to sopport both regional and national customers
- In-house 24/7 customer care operations centre, with dedicated team of call handlers
- Remote monitoring service, ensuring any issues are identified by our team and resolved either remotely or via dispatch of an engineer to site
- Online customer portal for raising and tracking faults, viewing service reports and the overall status of your EV charging portfolio
- Next day part availability