QC45 Electric Vehicle Charger

Yunex Traffic QC45 Electric Vehicle Charger

Capable of charging from zero to

0 % charge in less than 30 minutes

Our QC45 Rapid Charger provides a choice of charging outputs up to 50kW DC and 43kW AC.  It can be supplied with a single DC output (CCS or CHAdeMO), dual DC output (CCS and CHAdeMO) or triple outlet with an additional AC 22kW outlet or 43kW tethered cable.

 

All combined outputs are integrated into a single cabinet for safe and user-friendly charging of all compatible electric vehicles. 

Capable of charging from zero to 80% in less than 30 minutes, each unit can be strategically deployed to form part of a rapid charging infrastructure network.

 

Installed and operational in more than 400 sites in the UK, the QC45 is the mainstay of highly reiable rapid charging networks.  At the heart of the new EV hubs in Portishead, Somerset and Woolwich, London, the QC45 provides fast-charging facilities that are well suited to drivers 'on-the-go'.

 

Our electric vehicle chargers are equipped with a technical portal, enabling us to monitor, configure and update them remotely providing a cost-effective, highly available and resilient EV charging network, backed by our award-winning service and charger maintenance division.

Key features

  • CHAdeMO, CCS and AC Type-2 compliant
  • AC and DC simultaneous charging of two vehicles
  • Choice of charging outputs up to 50kW DC and 43kW AC
  • Highly reliable and efficient with high power factor 0.98
  • Fully integrated and customisable video display screen
  • Contactless bank card payment
 
 
  • RFID user authentication
  • IP54 & IK10 compliant protection
  • OCPP 1.6 compliant
  • In-built communications (3G; LAN; Wi-Fi)
  • Low cost installation
  • Available in 8 colours, with custom branding options

Our complete turnkey solution

From consultancy through installation and after sales service, we have the broad capabilities to provide full turnkey solutions for your network.

Consultancy & Design
  • Nationwide team of 30 specialist designers
  • Range of experience and knowledge in various elements of traffic engineering, design and consultancy
  • Ability to deliver projects ranging in scale and complexity from single day support activities to developments across major urban centres
  • Experience in working with DNO's directly
Project Management
  • Experienced team of highly trained and certified project managers
  • Suitable for a wide range of projects including larger or more complex installations
Product supply
  • Ability to supply a range of AC, DC and HV EV hardware solutions to meet specific site and customer requirements
  • Power output of product portfolio ranges from 3.7kW to 320kW
  • Contactless payment available on all DC charging solution
  • All hardware OCPP approved
  • In order to ensure the reliability of the technology, all hardware product lines go through extensive testing before being added to the portfolio
  • Chargers can be combined with our sensor technology, providing real-time information on bay occupancy
  • Where grid capacity doesn't allow, additional power supply options are available including battery storage and hydrogen fuel cell technology
CPO Selection
  • CPO agnostic, providing flexibility to work with numerous Charge Point Operators
  • Ability to offer CPO service through some of the major CPOs in the market
Civils & Transportation
  • Full range of civil engineering options available from DNO connection to line marking and signage supply
  • Transportation arranged direct to site or to one of our many depots prior to installation
Installation & Commissioning
  • UK wide installation provision for all size and complexity of projects
  • Dedicated team of EV commissioning engineers
  • Full site acceptance testing report completed for each charger installed and commissioned
Training
  • In-house training school providing dedicated product and market training
  • Bespoke training courses available, delivered either in person or online
  • Training can be delivered by our dedicated lecturers through our technical support engnieers depending upon specific requirements
Warranty Services
  • Comprehensive all-inclusive warranty, covering parts and labour
  • 3&5 year extended warranty packages available
  • Bespoke warranty offerings available on request to suit customer and site specific requirements
  • Up to a 4-hour on site response to faults around the clock, ensuring high level of charger uptime
Maintenance
  • Annual periodic inspections and maintenance works available to ensure good working order of the charge points
  • Team of over 250 engineers across the UK to sopport both regional and national customers
After Sales Service
  • In-house 24/7 customer care operations centre, with dedicated team of call handlers
  • Remote monitoring service, ensuring any issues are identified by our team and resolved either remotely or via dispatch of an engineer to site
  • Online customer portal for raising and tracking faults, viewing service reports and the overall status of your EV charging portfolio
  • Next day part availability